(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Paper - Esper Mini Zirconia (for Stainless Steel / Difficult-To-Cut Materials) (Part Numbers)

Disc Paper - Esper Mini Zirconia (for Stainless Steel / Difficult-To-Cut Materials)

[Features]
· It has durability 10-plus times higher than disc paper and 10 times higher than the offset grinding wheel.
· It provides soft contact with the ground object, adsorbs well and does not cause deep scratches, making the next process easy.
[Applications]
· For removing spot-welding burrs on automobiles, home appliances, etc.
· For removing weld beads for shipbuilding, steel frames, bridges, etc.
· Metal deburring.
· For pretreatment in plating and coating as well as rust removal.
· Polishing wood and plastic.
· Chamfering.
· Tool used: Air/electric disc grinder.

Part Number

Configured Part Number is shown.

Part Number
MMEM58Z-40
MMEM58Z-60
MMEM58Z-80
MMEM58Z-100
MMEM58Z-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Number of blades
(sheet)
JAN Code Trusco Code Mass
(g)

116,717 IDR

5 Piece(s) 8 Day(s) or more 40484582260080375474-032723

116,489 IDR

5 Piece(s) 8 Day(s) or more 60484582260080382474-033520

116,336 IDR

5 Piece(s) 8 Day(s) or more 80484582260080399474-034318

116,336 IDR

5 Piece(s) 8 Day(s) or more 100484582260080405474-030118

116,336 IDR

5 Piece(s) 8 Day(s) or more 120564582260080412474-031918

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 58
Inner Diameter Dimension(mm) 9.6 abrasive grain Z Abrasive Grain Blade length(mm) 15
Max. Rotational Speed(rpm) 20000 Maximum operating rotation speed 60.7m/s(3642m/min) Number Contained In A Packet 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)