(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tape Measure No-Den (Non-Conductive)

Tape Measure No-Den (Non-Conductive)

[Features]
· Non-conductive tape measure.
· With display indicating use for railway line work.
· This is Kevlar® fiber tape.

Part Number

Configured Part Number is shown.

ND1935

Part Number
ND1935
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

933,571 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 19 Scale Indicator One side
Product Type Main Body Horizontal retention(m) 1.4 Pitch 455 mm pitch display
Lock function Available Material Tape: Kevlar Fiber JAN Code 4954771200014
Trusco Code 484-1689 Mass(g) 104 Specifications Fixed Hook/Shock Absorber

Please check the type/dimensions/specifications of the part ND1935 in the Tape Measure No-Den (Non-Conductive) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)