(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Propane Burner with Dolly

Propane Burner with Dolly

[Features]
- Ultra lightweight cylinder trolley and propane burner set made of aluminum. (Gas cylinder sold separately)
[Applications]
- For road paving and repair. For other general heating purposes.

PDF

Part Number

Configured Part Number is shown.

PC1

 
Part Number
PC1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,922,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Propane burner Fire temperature(°C) 1200 Heat value(kcal/h) 36000
Nozzle Outer Diameter(mm) 60 Hose Length(m) 5 Trolley Dimensions: Width x Depth x Height(mm) 563×425×881
Trusco Code 486-7629 Mass(kg) 4.4 Specifications For Propane Gas Only

Please check the type/dimensions/specifications of the part PC1 in the Propane Burner with Dolly series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)