(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Axial Pliers, W Type

Axial Pliers, W Type

[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· The clamping method of the new mechanism provides reliable holding of the workpiece and contributes to shortening working time.
· Spot welding can be done with the sheet held.
[Applications]
· For work in car maintenance factories, sheet metal factories, etc.

PDF

Part Number

Configured Part Number is shown.

928-07

 
Part Number
928-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,043,077 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 195 Mouth Width(mm) 57 Maximum Opening(mm) 15
JAN Code 8430890026699 Trusco Code 486-5812 Mass(g) 475

Please check the type/dimensions/specifications of the part 928-07 in the Axial Pliers, W Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)