(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw Unit for Flexible Stainless Steel Hose-Band

Screw Unit for Flexible Stainless Steel Hose-Band【10-25 Pieces Per Package】

Standard Unit Price:
937,538 IDR-
Days to Ship :
1 Day(s)

[Features]
· Standard type with an extensive range of uses and superior durability.
· Can be cut to the required size.
· Joint metal fitting can be used to extend hose bands that are the same size.
[Applications]
· For general industry and automotive applications.
· Standard type clamp for fastening chemical, construction and air conditioning pipes, and drain pipes, etc.

Basic Specifications

  • Product Type
    Related Components
  • Set Content
    1 each of A and B Screw Units
  • Material
    Stainless Steel (SUS410)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
Part Number
Pcs./Box.(piece)

Refine by

  • 10
  • 25
  • Clear
JAN Code

Refine by

  • 0012949040030
  • 0012949040047
  • Clear
Trusco Code

Refine by

  • 414-6751
  • 414-6743
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25
0012949040030
414-6743
1 Day(s)
2,070,462 IDR

25 Pieces Per Package

Part Number : 4003
Days to Ship 1 Day(s)
Standard Unit Price 2,070,462 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Product Type
    Related Components
  • Pcs./Box.(piece)
    25
  • Set Content
    1 each of A and B Screw Units
  • JAN Code
    0012949040030
  • Trusco Code
    414-6743
  • Mass(g)
    730/set
  • Material
    Stainless Steel (SUS410)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
10
0012949040047
414-6751
1 Day(s)
937,538 IDR

10 Pieces Per Package

Part Number : 4004
Days to Ship 1 Day(s)
Standard Unit Price 937,538 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Related Components
  • Pcs./Box.(piece)
    10
  • Set Content
    1 each of A and B Screw Units
  • JAN Code
    0012949040047
  • Trusco Code
    414-6751
  • Mass(g)
    340/set
  • Material
    Stainless Steel (SUS410)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)