(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flexible Stainless Steel Hose-Band Kit (with Screw Unit)

Flexible Stainless Steel Hose-Band Kit (with Screw Unit)

Standard Unit Price:
399,693 IDR-
Days to Ship :
1 Day(s)

[Features]
· Standard type with an extensive range of uses and superior durability.
· Can be cut to the required size.
· Joint metal fitting can be used to extend hose bands that are the same size.
[Applications]
· For general industry and automotive applications.
· Standard type clamp for fastening chemical, construction and air conditioning pipes, and drain pipes, etc.

Basic Specifications

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Material
    Screw: Stainless steel (SUS410), Band: Stainless steel (SUS201), Housing: Stainless steel (SUS301)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
Part Number
Set Content

Refine by

  • 2.6 m band x 1 pc, Screw unit x 3 pcs, Metal fitting x 1 pc
  • One 15.0 m Band, 10 Screw Units, 5 Joint Metal Fittings
  • One 30.0 m band, 25 screw units, 10 joint fittings
  • Clear
JAN Code

Refine by

  • 0012949040009
  • 0012949040016
  • 0012949040023
  • Clear
Trusco Code

Refine by

  • 414-6735
  • 414-6727
  • 414-6719
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.6 m band x 1 pc, Screw unit x 3 pcs, Metal fitting x 1 pc
0012949040009
414-6719
1 Day(s)
399,693 IDR

Part Number : 4000
Days to Ship 1 Day(s)
Standard Unit Price 399,693 IDR

Specificationtitle

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Set Content
    2.6 m band x 1 pc, Screw unit x 3 pcs, Metal fitting x 1 pc
  • JAN Code
    0012949040009
  • Trusco Code
    414-6719
  • Mass(g)
    250/set
  • Material
    Screw: Stainless steel (SUS410), Band: Stainless steel (SUS201), Housing: Stainless steel (SUS301)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
One 30.0 m band, 25 screw units, 10 joint fittings
0012949040016
414-6727
1 Day(s)
3,193,539 IDR

Part Number : 4001
Days to Ship 1 Day(s)
Standard Unit Price 3,193,539 IDR

Specificationtitle

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Set Content
    One 30.0 m band, 25 screw units, 10 joint fittings
  • JAN Code
    0012949040016
  • Trusco Code
    414-6727
  • Mass(g)
    2,420/set
  • Material
    Screw: Stainless steel (SUS410), Band: Stainless steel (SUS201), Housing: Stainless steel (SUS301)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
One 15.0 m Band, 10 Screw Units, 5 Joint Metal Fittings
0012949040023
414-6735
1 Day(s)
1,498,770 IDR

Part Number : 4002
Days to Ship 1 Day(s)
Standard Unit Price 1,498,770 IDR

Specificationtitle

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Set Content
    One 15.0 m Band, 10 Screw Units, 5 Joint Metal Fittings
  • JAN Code
    0012949040023
  • Trusco Code
    414-6735
  • Mass(g)
    1,370/set
  • Material
    Screw: Stainless steel (SUS410), Band: Stainless steel (SUS201), Housing: Stainless steel (SUS301)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)