(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flexible Stainless Steel Hose-Band Kit (No Screw Unit)

Flexible Stainless Steel Hose-Band Kit (No Screw Unit)

Standard Unit Price:
1,284,462 IDR-
Days to Ship :
1 Day(s)

[Features]
· Standard type with an extensive range of uses and superior durability.
· Can be cut to the required size.
· Joint metal fitting can be used to extend hose bands that are the same size.
[Applications]
· For general industry and automotive applications.
· Standard type clamp for fastening chemical, construction and air conditioning pipes, and drain pipes, etc.

Basic Specifications

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Material
    Stainless Steel (SUS201)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
Part Number
Set Content

Refine by

  • One 15 m Band, 5 Joint Metal Fittings
  • One 30 m band, 10 joint fittings
  • Clear
JAN Code

Refine by

  • 0012949040054
  • 0012949040061
  • Clear
Trusco Code

Refine by

  • 414-6778
  • 414-6760
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
One 30 m band, 10 joint fittings
0012949040054
414-6760
1 Day(s)
2,242,308 IDR

Part Number : 4005
Days to Ship 1 Day(s)
Standard Unit Price 2,242,308 IDR

Specificationtitle

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Set Content
    One 30 m band, 10 joint fittings
  • JAN Code
    0012949040054
  • Trusco Code
    414-6760
  • Mass(g)
    1,700/set
  • Material
    Stainless Steel (SUS201)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width
One 15 m Band, 5 Joint Metal Fittings
0012949040061
414-6778
1 Day(s)
1,284,462 IDR

Part Number : 4006
Days to Ship 1 Day(s)
Standard Unit Price 1,284,462 IDR

Specificationtitle

  • Product Type
    Related Components
  • Minimum Diameter(mm)
    76.2
  • Set Content
    One 15 m Band, 5 Joint Metal Fittings
  • JAN Code
    0012949040061
  • Trusco Code
    414-6778
  • Mass(g)
    900/set
  • Material
    Stainless Steel (SUS201)
  • Specifications
    8.0 mm Hex Bolt, 12.7 mm Band Width

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)