(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lightweight Aluminum Ladder

Lightweight Aluminum Ladder

Standard Unit Price:
3,538,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Foldable aluminum ladder rail useful for loading two-wheeled vehicles, etc., onto loading trucks.
· Adopts an arch shape that is ideal for vehicles with a low height.
· A rubber cover has been adopted for the claw part to prevent scratching, and tie-downs are supplied as accessories for securing loading vehicles and rails.
[Applications]
· For loading onto trucks.

Basic Specifications

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    2250
  • Width(mm)
    275
  • Load Resistance(kg)
    250
  • Trusco Code
    491-5780
  • Mass(g)
    7500
  • Specifications
    Size When Folded: W1165 X D280 X H150 mm
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
8 Day(s) or more
3,538,462 IDR

Part Number : 2007000011171
Days to Ship 8 Day(s) or more
Standard Unit Price 3,538,462 IDR

Specificationtitle

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    2250
  • Width(mm)
    275
  • Load Resistance(kg)
    250
  • Trusco Code
    491-5780
  • Mass(g)
    7500
  • Specifications
    Size When Folded: W1165 X D280 X H150 mm