(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Granite/Marble Drill "Granite" (Straight Shank)

Granite/Marble Drill "Granite" (Straight Shank)

[Features]
· The optimal cutting edge and spiral shape provide a long product life even when drilling high-hardness granite and marble.
[Applications]
· Work materials: Granite, marble, etc.

Part Number

Configured Part Number is shown.

Features

●With the optimum cutting edge and spiral shape, high product life is demonstrated against drilling of hard granite or marble.

Usage

●Work Material: Granite, Marble, etc.

Specification

●Compatible Model: Electric Drill, Vibrating Drill

Materials

●Blade Part: Carbide Tip
Part Number
25700400
25700500
25700600
25700800
25701000
25701200
25701400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter
(mm)
Effective Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
Trusco Code Mass
(g)

143,077 IDR

1 Piece(s) 8 Day(s) or more 439753.65486-49997

125,378 IDR

1 Piece(s) 8 Day(s) or more 539854.6486-50068

134,197 IDR

1 Piece(s) 8 Day(s) or more 6541005.3486-501412

153,846 IDR

1 Piece(s) 11 Day(s) or more 8801207.3486-502236

180,000 IDR

1 Piece(s) 8 Day(s) or more 10801209.3486-503157

270,769 IDR

1 Piece(s) 8 Day(s) or more 129015010486-504989

530,769 IDR

1 Piece(s) 8 Day(s) or more 149015012.2486-5057103

Loading...

  1. 1

Basic Information

Work material Granite, Marble, etc. Compatible Model Electric drill and impact drill Shank shape Straight
Material Blade: Carbide tip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)