(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large Curtain Rail (Made of Steel / One-Side Opening 50 kg Type)

Large Curtain Rail (Made of Steel / One-Side Opening 50 kg Type)

[Features]
· Rail for heavy class construction.
· It is suitable for gymnasiums and stages.
[Applications]
· As a rail for construction work.

Part Number

Configured Part Number is shown.

Usage

●As a construction rail.

Specification

●Length(mm):3000
●Height(mm):30.4
●Width(mm):43.0
●SPQ(piece):1

Materials

●Steel
Part Number
S46-3000
S46-4000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Details Model Trusco Code Mass
(g)
Amount Of Content

2,172,308 IDR

1 Piece(s) Quote 3000Silver Rail 3 m137-909730001 pc.

2,595,385 IDR

1 Piece(s) Quote 4000Silver Rail 4 m462-646040001 pc.

Loading...

  1. 1

Basic Information

Height(mm) 30.4 Product Type Curtain Rail Depth(mm) 43.0
Material Steel Cautionary Notes Runner and stopper are sold separately. Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)