(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Light G2X (Dual Switch)

LED Light G2X (Dual Switch)

Standard Unit Price:
2,758,462 IDR
Days to Ship :
Quote

[Features]
· It uses an anodized high-strength aerospace aluminum steel material.
· It has a strong body made for firefighters.
· Switching Method: professional

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    2.5 / 45
  • Power Supply
    Special
  • Details of Maximum Lighting Time(h)
    2.5 (strong), 45 (weak)
  • Major Diameter(mm)
    32
  • Total Length(mm)
    132
  • Power Details
    Lithium Battery 123A (2 pcs)
  • Total Flux
    320 (Strong), 15 (Weak)
  • Material
    6020-T8 (aluminum for aeronautical and space use), Nylon polymer
  • Mass(g)
    125
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Brown
  • Clear
Trusco Code

Refine by

  • 490-4401
  • 490-4397
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
490-4397
Quote
2,758,462 IDR

Part Number : G2X-D-BK
Days to Ship Quote
Standard Unit Price 2,758,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    2.5 ~ 45
  • Power Supply
    Special
  • Details of Maximum Lighting Time(h)
    2.5 (strong), 45 (weak)
  • Major Diameter(mm)
    32
  • Total Length(mm)
    132
  • Color
    Black
  • Power Details
    Lithium Battery 123A (2 pcs)
  • Total Flux
    320 (Strong), 15 (Weak)
  • Trusco Code
    490-4397
  • Material
    6020-T8 (aluminum for aeronautical and space use), Nylon polymer
  • Mass(g)
    125
1 pc.
Brown
490-4401
Quote
2,758,462 IDR

Part Number : G2X-D-TN
Days to Ship Quote
Standard Unit Price 2,758,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    2.5 ~ 45
  • Power Supply
    Special
  • Details of Maximum Lighting Time(h)
    2.5 (strong), 45 (weak)
  • Major Diameter(mm)
    32
  • Total Length(mm)
    132
  • Color
    Brown
  • Power Details
    Lithium Battery 123A (2 pcs)
  • Total Flux
    320 (Strong), 15 (Weak)
  • Trusco Code
    490-4401
  • Material
    6020-T8 (aluminum for aeronautical and space use), Nylon polymer
  • Mass(g)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)