(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SP Regular Handle 100 mm/225 mm

Click this image to zoom it.

Move the mouse over the image to zoom

SP Regular Handle 100 mm/225 mm

Standard Unit Price:
55,882 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· A square shape grip that painters love.
· The roller cover tube is made of plastic, but it will not slip away from you easily.
· Be aware that small and medium rollers do not fit.

Basic Specifications

  • Precautions 1
    Do not use for unintended applications.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 100mm
  • 225mm
  • Clear
Product Package Size / Width(mm)

Refine by

  • 120
  • 250
  • Clear
Product Package Size / Depth(mm)

Refine by

  • 40
  • 45
  • Clear
Product Package Size / Height(mm)

Refine by

  • 310
  • 318
  • Clear
JAN Code

Refine by

  • 4905533136249
  • 4905533136263
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
1 pc.
100mm
120
40
310
4905533136249
18 Day(s) or more
55,882 IDR

Part Number : 1693250100
Days to Ship 18 Day(s) or more
Standard Unit Price 55,882 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    100mm
  • Product Package Size / Width(mm)
    120
  • Product Package Size / Depth(mm)
    40
  • Product Package Size / Height(mm)
    310
  • JAN Code
    4905533136249
  • Weight(g)
    161
  • Feature 1
    100 mm width regular roller with dedicated handle.
  • Precautions 1
    Do not use for unintended applications.
1 pc.
225mm
250
45
318
4905533136263
8 Day(s) or more
74,835 IDR

Part Number : 1693250225
Days to Ship 8 Day(s) or more
Standard Unit Price 74,835 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    225mm
  • Product Package Size / Width(mm)
    250
  • Product Package Size / Depth(mm)
    45
  • Product Package Size / Height(mm)
    318
  • JAN Code
    4905533136263
  • Weight(g)
    224
  • Feature 1
    Dedicated handle for regular roller with 225 mm width.
  • Precautions 1
    Do not use for unintended applications.