(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Handle for Middle/Small Rollers, Super Long Handle

Click this image to zoom it.

Move the mouse over the image to zoom

Handle for Middle/Small Rollers, Super Long Handle

Standard Unit Price:
86,588 IDR
Days to Ship :
18 Day(s) or more

[Features]
· A square shape grip that painters love.
· Capable of connecting assortment of small spare rollers, medium roller spares, INNOVA coating pad, etc.
· It is compatible with a wide variety of medium- and small-sized rollers.

Basic Specifications

  • Size
    500mm
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    530
  • JAN Code
    4905533135419
  • Weight(g)
    169
  • Precautions 1
    Do not use for unintended applications.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
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
1 pc.
18 Day(s) or more
86,588 IDR

Part Number : 1693140000
Days to Ship 18 Day(s) or more
Standard Unit Price 86,588 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    500mm
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    530
  • JAN Code
    4905533135419
  • Weight(g)
    169
  • Precautions 1
    Do not use for unintended applications.