(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bow-Shaped Regular Roller Handle

Click this image to zoom it.

Move the mouse over the image to zoom

Bow-Shaped Regular Roller Handle

Standard Unit Price:
59,837 IDR-
Days to Ship :
18 Day(s) or more

[Features]
· Choose from 3 sizes to match the size of your spare rollers. Be aware that it is not compatible with small and medium rollers.

Basic Specifications

  • Product Package Size / Depth(mm)
    64
  • Product Package Size / Height(mm)
    330
  • Precautions 1
    Do not use for unintended applications.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 100mm
  • 175mm
  • 225mm
  • Clear
Product Package Size / Width(mm)

Refine by

  • 150
  • 230
  • 280
  • Clear
JAN Code

Refine by

  • 4905533135358
  • 4905533135365
  • 4905533135372
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100mm
150
4905533135358
18 Day(s) or more
59,837 IDR

Part Number : 1693110100
Days to Ship 18 Day(s) or more
Standard Unit Price 59,837 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    100mm
  • Product Package Size / Width(mm)
    150
  • Product Package Size / Depth(mm)
    64
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533135358
  • Weight(g)
    160
  • Feature 1
    Handle for 100 mm (4 inches) width regular roller.
  • Precautions 1
    Do not use for unintended applications.
1 pc.
175mm
230
4905533135365
18 Day(s) or more
75,803 IDR

Part Number : 1693110175
Days to Ship 18 Day(s) or more
Standard Unit Price 75,803 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    175mm
  • Product Package Size / Width(mm)
    230
  • Product Package Size / Depth(mm)
    64
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533135365
  • Weight(g)
    197
  • Feature 1
    Handle for 175 mm (7 inches) width regular roller.
  • Precautions 1
    Do not use for unintended applications.
1 pc.
225mm
280
4905533135372
18 Day(s) or more
86,247 IDR

Part Number : 1693110225
Days to Ship 18 Day(s) or more
Standard Unit Price 86,247 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    225mm
  • Product Package Size / Width(mm)
    280
  • Product Package Size / Depth(mm)
    64
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533135372
  • Weight(g)
    226
  • Feature 1
    Handle for 225 mm (9 inches) width regular roller.
  • Precautions 1
    Do not use for unintended applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)