(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainbow Mini Roller for Mastic, Set

Click this image to zoom it.

Move the mouse over the image to zoom

Rainbow Mini Roller for Mastic, Set

Standard Unit Price:
119,114 IDR
Days to Ship :
18 Day(s) or more

[Features]
· A 60 mm wide, mini-paint roller for small sharp turns.
· A roller used for elastic paints and for painting wall material.
· A roller used exclusively for finishes of uneven patterns on outer walls, etc.

Basic Specifications

  • Roller Size(Inch)
    3
  • Material
    Urethane
  • Size
    60mm
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    305
  • JAN Code
    4905533135334
  • Weight(g)
    88
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Please note that even when used for normal water-based paint, a rough pattern cannot be finished.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
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
1 pc.
18 Day(s) or more
119,114 IDR

Part Number : 1581360060
Days to Ship 18 Day(s) or more
Standard Unit Price 119,114 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    3
  • Material
    Urethane
  • Size
    60mm
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    305
  • JAN Code
    4905533135334
  • Weight(g)
    88
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Please note that even when used for normal water-based paint, a rough pattern cannot be finished.