(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Rainbow Mini Roller for Finishing, Set  1581350060

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rainbow Mini Roller for Finishing, Set
Part Number: 1581350060

Standard Unit Price: 82,713 IDR Special Price 82,713 IDR
Quantity: 1 pc.
Days to Ship: 18 Day(s) or more

[Features]
· A 60 mm wide, mini-paint roller for small sharp turns.
· It is useful in every work setting including in small areas such as touch up work in recessed corners, etc.
· Almost no paint spatter and smooth.
· Ideal for smooth surfaces and interior finishes.
· You can use it with both oil-based and water-based paints.

Specificationtitle

  • Roller Size(Inch)
    3
  • Material
    Polyester
  • Size
    60mm
  • Product Package Size / Width(mm)
    82
  • Product Package Size / Depth(mm)
    27
  • Product Package Size / Height(mm)
    300
  • JAN Code
    4905533135327
  • Weight(g)
    88
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)