(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainbow Roller Bucket

Click this image to zoom it.

Move the mouse over the image to zoom

Rainbow Roller Bucket

Standard Unit Price:
147,972 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Brush stand: Super convenient when not using a brush.
· Paint graduation scale: The scale is on the inside to guide you on the proper amount of paint to pour.
· Paint spout: Lets you easily put any paint remaining after work into a paint can.
· Roller stand: Super convenient when you are not using your roller.
· Undulating paint strainer: Lets you spread paint on the roller without leaving the roller creased.
· Special R-type paint strainer: The special shape allows you to spin the roller smoothly and spread paint uniformly over the whole surface of the roller.
· When painting with a paint roller, the tray is convenient for transferring paint to the roller and conducting work.

Basic Specifications

  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • For 4, 6 inches RB-46
  • For 7, 9 inches RB-79
  • Clear
Product Package Size / Width(mm)

Refine by

  • 275
  • 340
  • Clear
Product Package Size / Depth(mm)

Refine by

  • 260
  • 325
  • Clear
Product Package Size / Height(mm)

Refine by

  • 135
  • 155
  • Clear
JAN Code

Refine by

  • 4905533135204
  • 4905533135211
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
1 pc.
For 4, 6 inches RB-46
275
260
135
4905533135204
18 Day(s) or more
147,972 IDR

Part Number : 1693090046
Days to Ship 18 Day(s) or more
Standard Unit Price 147,972 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    For 4, 6 inches RB-46
  • Product Package Size / Width(mm)
    275
  • Product Package Size / Depth(mm)
    260
  • Product Package Size / Height(mm)
    135
  • JAN Code
    4905533135204
  • Weight(g)
    396
  • Feature 1
    Use a roller with a width of 150 mm or less.
1 pc.
For 7, 9 inches RB-79
340
325
155
4905533135211
8 Day(s) or more
207,505 IDR

Part Number : 1693090079
Days to Ship 8 Day(s) or more
Standard Unit Price 207,505 IDR
Quantity 1 pc.

Specificationtitle

  • Size
    For 7, 9 inches RB-79
  • Product Package Size / Width(mm)
    340
  • Product Package Size / Depth(mm)
    325
  • Product Package Size / Height(mm)
    155
  • JAN Code
    4905533135211
  • Weight(g)
    589
  • Feature 1
    Use a roller with 225 mm width or narrower.