(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainbow Small Roller for Water-Based Coatings, Set

Click this image to zoom it.

Move the mouse over the image to zoom

Rainbow Small Roller for Water-Based Coatings, Set

Standard Unit Price:
92,541 IDR-
Days to Ship :
18 Day(s) or more

[Features]·A water-based small roller set ideal for painting narrow internal corners, narrow surfaces and small accessories. · A roller for quick-drying water-based paint and adhesive application.

Basic Specifications

  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    330
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Do not use with oil-based paints.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Roller Size(Inch)

Refine by

  • 4
  • 6
  • Clear
Size

Refine by

  • 100mm
  • 150mm
  • Clear
Product Package Size / Width(mm)

Refine by

  • 170
  • 200
  • Clear
JAN Code

Refine by

  • 4905533132470
  • 4905533132487
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
1 pc.
4
100mm
170
4905533132470
18 Day(s) or more
92,541 IDR

Part Number : 1581270100
Days to Ship 18 Day(s) or more
Standard Unit Price 92,541 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Size
    100mm
  • Product Package Size / Width(mm)
    170
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533132470
  • Weight(g)
    140
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Do not use with oil-based paints.
1 pc.
6
150mm
200
4905533132487
18 Day(s) or more
103,548 IDR

Part Number : 1581270150
Days to Ship 18 Day(s) or more
Standard Unit Price 103,548 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Size
    150mm
  • Product Package Size / Width(mm)
    200
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533132487
  • Weight(g)
    150
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Do not use with oil-based paints.