(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Regular Roller Spare for Water-Based Adhesives 175 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Regular Roller Spare for Water-Based Adhesives 175 mm

Standard Unit Price:
153,319 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A roller for applying fast-drying water-based paint and adhesive.
· To use the roller, mount it on the regular 175 mm roller handle (sold separately), and then use it.

Basic Specifications

  • Roller Size(Inch)
    7
  • Material
    Urethane
  • Size
    175mm
  • Product Package Size / Width(mm)
    72
  • Product Package Size / Depth(mm)
    70
  • Product Package Size / Height(mm)
    210
  • Material Details
    Foam Urethane
  • JAN Code
    4905533131145
  • Weight(g)
    50
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Do not use with oil-based paints.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
153,319 IDR

Part Number : 1580140175
Days to Ship 8 Day(s) or more
Standard Unit Price 153,319 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    7
  • Material
    Urethane
  • Size
    175mm
  • Product Package Size / Width(mm)
    72
  • Product Package Size / Depth(mm)
    70
  • Product Package Size / Height(mm)
    210
  • Material Details
    Foam Urethane
  • JAN Code
    4905533131145
  • Weight(g)
    50
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Precautions 3
    Do not use with oil-based paints.