(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vehicle Stopping Wheel Chalk

Vehicle Stopping Wheel Chalk

Standard Unit Price:
1,381,880 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Resistant to ultra-violet light, moisture, salt, and oil.
· Designed not to damage paved roads.
[Applications]
· For trucks and trailers

Basic Specifications

  • Product Type
    Other Cushions
  • Material
    Other
  • Frontage(mm)
    254
  • Depth(mm)
    203
  • Material Details
    Durable rubber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 140
  • 152
  • Clear
Trusco Code

Refine by

  • 490-4818
  • 491-1873
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
140
490-4818
12 Day(s)
1,435,214 IDR

Part Number : RC450
Days to Ship 12 Day(s)
Standard Unit Price 1,435,214 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Material
    Other
  • Frontage(mm)
    254
  • Depth(mm)
    203
  • Height(mm)
    140
  • Trusco Code
    490-4818
  • Material Details
    Durable rubber
  • Mass(g)
    3200
1 pc.
152
491-1873
Quote
1,381,880 IDR

Part Number : RC815
Days to Ship Quote
Standard Unit Price 1,381,880 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Material
    Other
  • Frontage(mm)
    254
  • Depth(mm)
    203
  • Height(mm)
    152
  • Trusco Code
    491-1873
  • Material Details
    Durable rubber
  • Mass(g)
    3900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)