(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Duct for Dust Collector

Duct for Dust Collector

Standard Unit Price:
5,516,923 IDR-
Days to Ship :
1 Day(s) or more

[Features]
·The pitch of the hard steel wire is narrow for intake.
·Because it contains hard steel wire, it can be stretched and bent, making it easy to use in tight spaces.
·It has excellent compressibility.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Product
  • Main Body Fabric Thickness(mm)
    0.35
  • Heat Resistant Temperature(℃)
    60 to 70
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Duct Diameter(mm)

Refine by

  • 130
  • 155
  • 205
  • 255
  • Clear
Length(m)

Refine by

  • 2.5
  • 5.0
  • Clear
Compatible Maximum Fan Aperture Diameter(mm)

Refine by

  • 125
  • 150
  • 200
  • 250
  • Clear
Hard steel wire(mm)

Refine by

  • 2.3
  • 3.0
  • Clear
Trusco Code

Refine by

  • 479-9844
  • 479-9836
  • 479-9828
  • 479-9810
  • 479-9801
  • 479-9798
  • 479-9780
  • 479-9771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
130
2.5
125
2.3
479-9771
12 Day(s)
5,516,923 IDR

Part Number : TS-13025
Days to Ship 12 Day(s)
Standard Unit Price 5,516,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    130
  • Length(m)
    2.5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    125
  • Hard steel wire(mm)
    2.3
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9771
  • Mass(kg)
    2.3
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
130
5.0
125
2.3
479-9780
12 Day(s)
7,940,000 IDR

Part Number : TS-13050
Days to Ship 12 Day(s)
Standard Unit Price 7,940,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    130
  • Length(m)
    5.0
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    125
  • Hard steel wire(mm)
    2.3
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9780
  • Mass(kg)
    4.5
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
155
2.5
150
3.0
479-9798
1 Day(s)
6,415,385 IDR

Part Number : TS-15025
Days to Ship 1 Day(s)
Standard Unit Price 6,415,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    155
  • Length(m)
    2.5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    150
  • Hard steel wire(mm)
    3.0
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9798
  • Mass(kg)
    2.6
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
155
5.0
150
3.0
479-9801
Quote
9,307,692 IDR

Part Number : TS-15050
Days to Ship Quote
Standard Unit Price 9,307,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    155
  • Length(m)
    5.0
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    150
  • Hard steel wire(mm)
    3.0
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9801
  • Mass(kg)
    5.2
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
205
2.5
200
3.0
479-9810
12 Day(s)
8,503,077 IDR

Part Number : TS-20025
Days to Ship 12 Day(s)
Standard Unit Price 8,503,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    205
  • Length(m)
    2.5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    200
  • Hard steel wire(mm)
    3.0
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9810
  • Mass(kg)
    4.8
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
205
5.0
200
3.0
479-9828
30 Day(s)
12,723,077 IDR

Part Number : TS-20050
Days to Ship 30 Day(s)
Standard Unit Price 12,723,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    205
  • Length(m)
    5.0
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    200
  • Hard steel wire(mm)
    3.0
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9828
  • Mass(kg)
    9.6
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
255
2.5
250
3.0
479-9836
12 Day(s)
10,232,308 IDR

Part Number : TS-25025
Days to Ship 12 Day(s)
Standard Unit Price 10,232,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    255
  • Length(m)
    2.5
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    250
  • Hard steel wire(mm)
    3.0
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9836
  • Mass(kg)
    6.0
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets
1 pc.
255
5.0
250
3.0
479-9844
30 Day(s)
15,283,077 IDR

Part Number : TS-25050
Days to Ship 30 Day(s)
Standard Unit Price 15,283,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Duct Diameter(mm)
    255
  • Length(m)
    5.0
  • Main Body Fabric Thickness(mm)
    0.35
  • Compatible Maximum Fan Aperture Diameter(mm)
    250
  • Hard steel wire(mm)
    3.0
  • Heat Resistant Temperature(℃)
    60 to 70
  • Trusco Code
    479-9844
  • Mass(kg)
    12.0
  • Specifications
    Japan Fire Retardant Association Approved Product / Orange (Flameproof Certified) / Hanger Bracket (SUS430)
  • Material
    Base Cloth: Polyester Tarpaulin, Surface Finishing: Laminated Polyvinyl Chloride Sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The pitch of the hard steel wire for intake air is getting smaller.
●Since hard steel wires are included, it can be extendable and bent, so it is easy to use in a narrow place.
●Compressibility is excellent.

Specification

●Main Body Cloth Thickness(mm):0.35
●SPQ(piece):1
●Heat Resistant Temperature: -10°C to 60°C
●Japan Fire Retardant Association(JFRA) Certified Product Orange(fire proof certified)
●Carry Out Fittings(SUS430)

Materials

●Based Cloth: Polyester Tarpaulin 
●Surface Finish: Laminate Processing of PVC Sheet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)