(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mist Fan, Garden Cooler Hose

Mist Fan, Garden Cooler Hose

Standard Unit Price:
157,847 IDR-
Days to Ship :
9 Day(s) or more

[Features]
· Dedicated hose for garden coolers.
· Can be used for adjusting or extending the length between garden cooler nozzles.

Basic Specifications

  • Product Type
    Related goods
  • Details Type
    Hose
  • I.D.×O.D.(mm)
    4×9
  • Specifications
    Pressure resistant / algae resistant, operating pressure: 0.75 MPa
  • Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Hose Length(m)

Refine by

  • 5
  • 10
  • Clear
Trusco Code

Refine by

  • 419-0785
  • 419-0777
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5
419-0777
Quote
157,847 IDR

Part Number : GCH11
Days to Ship Quote
Standard Unit Price 157,847 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Related goods
  • Details Type
    Hose
  • Hose Length(m)
    5
  • I.D.×O.D.(mm)
    4×9
  • Trusco Code
    419-0777
  • Mass(g)
    330
  • Specifications
    Pressure resistant / algae resistant, operating pressure: 0.75 MPa
  • Material
    Vinyl Chloride (PVC)
1 Roll
10
419-0785
9 Day(s)
315,371 IDR

Part Number : GCH12
Days to Ship 9 Day(s)
Standard Unit Price 315,371 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Related goods
  • Details Type
    Hose
  • Hose Length(m)
    10
  • I.D.×O.D.(mm)
    4×9
  • Trusco Code
    419-0785
  • Mass(g)
    620
  • Specifications
    Pressure resistant / algae resistant, operating pressure: 0.75 MPa
  • Material
    Vinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)