(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mist Fan, Garden Cooler Starter Kit Long

Mist Fan, Garden Cooler Starter Kit Long

Standard Unit Price:
698,906 IDR
Days to Ship :
8 Day(s)

[Features]
· A handy mist cooler that is simply connected to a faucet.
· The temperature can be lowered by using vaporization heat.
· It uses minimal water so it is kind to the environment too.

Basic Specifications

  • Product Type
    Related goods
  • Hose Length(m)
    7.6
  • Trusco Code
    419-0769
  • Mass(g)
    844 (set)
  • Specifications
    Mist Nozzle 5 pcs, Water Supply Hose Length: 4 m
  • Material
    Polyvinyl chloride (PVC), ABS Resin
  • Amount Of Content
    1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 5, Nylon Clip X 9, Mounting Screw X 10)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 5, Nylon Clip X 9, Mounting Screw X 10)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 5, Nylon Clip X 9, Mounting Screw X 10)
8 Day(s)
698,906 IDR

Part Number : GCA12
Days to Ship 8 Day(s)
Standard Unit Price 698,906 IDR
Quantity 1 Set (Tap Nipple X 1, Connector X 1, Hose X 1, Hose End X 1, Nozzle X 5, Nylon Clip X 9, Mounting Screw X 10)

Specificationtitle

  • Product Type
    Related goods
  • Hose Length(m)
    7.6
  • Trusco Code
    419-0769
  • Mass(g)
    844 (set)
  • Specifications
    Mist Nozzle 5 pcs, Water Supply Hose Length: 4 m
  • Material
    Polyvinyl chloride (PVC), ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handy mist cooler that connects to a faucet.
●By utilizing the heat of vaporizing, the temperature can be lowered.

Specification

●Hose Length(m):7.6
●Nozzle(piece):5
●SPQ(set):5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)