(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mist Fan, Garden Cooler Starter Kit Nozzle

Mist Fan, Garden Cooler Starter Kit Nozzle

Standard Unit Price:
140,924 IDR
Days to Ship :
Quote

[Features]
· Nozzle for the "G701 Garden Cooler Starter Kit."
[Applications]
· For sprinkling

Basic Specifications

  • Product Type
    Related goods
  • Details Type
    Nozzle
  • Compatible Hose Inner Diameter×Outer Diameter(mm)
    4×9
  • Trusco Code
    381-4262
  • Mass(g)
    32.4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
140,924 IDR

Part Number : G703
Days to Ship Quote
Standard Unit Price 140,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related goods
  • Details Type
    Nozzle
  • Compatible Hose Inner Diameter×Outer Diameter(mm)
    4×9
  • Trusco Code
    381-4262
  • Mass(g)
    32.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)