(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Single Pipe Drive-in Cap

Single Pipe Drive-in Cap

Standard Unit Price:
37,538 IDR-
Days to Ship :
1 Day(s)

[Features]
·The "tip" is ideal for driving single pipes into the ground.
·The resin is made of impact-resistant reinforced plastic.
·Resin pipes do not remain in the ground when the single pipe is pulled out.
·A "washer" is placed over the single pipe to protect the upper part when driving.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Option for Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Model

Refine by

  • Tip
  • Tipped Missile
  • Washer
  • Clear
Trusco Code

Refine by

  • 489-7536
  • 489-7528
  • 489-7510
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
1 pc.
Tipped Missile
489-7510
1 Day(s)
37,538 IDR

Part Number : AR-048
Days to Ship 1 Day(s)
Standard Unit Price 37,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Option for Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Details Model
    Tipped Missile
  • Trusco Code
    489-7510
  • Material
    Impact-resistant plastic
  • Mass(g)
    38
1 pc.
Tip
489-7528
1 Day(s)
56,308 IDR

Part Number : AR-049
Days to Ship 1 Day(s)
Standard Unit Price 56,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Option for Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Details Model
    Tip
  • Trusco Code
    489-7528
  • Material
    Made of Iron
  • Mass(g)
    108
1 pc.
Washer
489-7536
1 Day(s)
60,923 IDR

Part Number : AR-050
Days to Ship 1 Day(s)
Standard Unit Price 60,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Option for Single Pipe
  • Applicable Pipe Diameter(mm)
    48.6
  • Details Model
    Washer
  • Trusco Code
    489-7536
  • Material
    Made of Iron
  • Mass(g)
    167

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●[Tip] is optimum for driving a construction pipe into the ground.
●[Washer] protects the upper part when driving in a construction pipe.

Specification

●Applicable Pipe Diameter(mm):48.6
●SPQ(piece):120

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)