(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Headlight Maximus

LED Headlight Maximus

Standard Unit Price:
12,437,385 IDR
Days to Ship :
Quote

Basic Specifications

  • Total Luminous Flux(lm)
    1~500
  • Battery type
    Lithium
  • Product Type
    Headlight
  • Maximum Lighting Time(h)
    50
  • Power
    Lithium battery 123 A
  • Trusco Code
    490-4508
  • Accessories
    Lithium battery 123 A (1 piece)
  • Mass(g)
    145
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
12,437,385 IDR

Part Number : HS3-A-BK
Days to Ship Quote
Standard Unit Price 12,437,385 IDR
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    1~500
  • Battery type
    Lithium
  • Product Type
    Headlight
  • Maximum Lighting Time(h)
    50
  • Power
    Lithium battery 123 A
  • Trusco Code
    490-4508
  • Accessories
    Lithium battery 123 A (1 piece)
  • Mass(g)
    145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)