(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Light G2X (Tactical Switch)

LED Light G2X (Tactical Switch)

Standard Unit Price:
4,110,615 IDR
Days to Ship :
1 Day(s)

[Features]
·Made from anodized high-strength aerospace aluminum steel
·A tough body made for firefighters
·Switch method: tactical

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    2.5 / 45
  • Power Supply
    Special
  • Details of Maximum Lighting Time(h)
    2.5 (strong), 45 (weak)
  • Major Diameter(mm)
    32
  • Total Length(mm)
    132
  • Color
    Black
  • Power Details
    Lithium Battery 123A (2 pcs)
  • Total Flux
    320
  • Trusco Code
    490-4371
  • Material
    6020-T8 (aluminum for aeronautical and space use), Nylon polymer
  • Mass(g)
    125
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
4,110,615 IDR

Part Number : G2X-C-BK
Days to Ship 1 Day(s)
Standard Unit Price 4,110,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    2.5 ~ 45
  • Power Supply
    Special
  • Details of Maximum Lighting Time(h)
    2.5 (strong), 45 (weak)
  • Major Diameter(mm)
    32
  • Total Length(mm)
    132
  • Color
    Black
  • Power Details
    Lithium Battery 123A (2 pcs)
  • Total Flux
    320
  • Trusco Code
    490-4371
  • Material
    6020-T8 (aluminum for aeronautical and space use), Nylon polymer
  • Mass(g)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)