(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Outside Wire Strap

Outside Wire Strap

Standard Unit Price:
889,231 IDR
Days to Ship :
Quote

[Features]
·A strap for OTW
Available in black and tan.

Basic Specifications

  • Shape
    Other
  • Other
    Option
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • TAN
  • Clear
Applicable Model

Refine by

  • OTW01Full Series
  • OTW01BK12A-3R
  • Clear
Trusco Code

Refine by

  • 489-9130
  • 489-9113
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
OTW01BK12A-3R
489-9113
Quote
889,231 IDR

Part Number : OTWSTRAP-BK
Days to Ship Quote
Standard Unit Price 889,231 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Other
  • Other
    Option
  • Color
    Black
  • Applicable Model
    OTW01BK12A-3R
  • Trusco Code
    489-9113
  • Mass(g)
    25
1 pc.
TAN
OTW01Full Series
489-9130
Quote
889,231 IDR

Part Number : OTWSTRAP-T499
Days to Ship Quote
Standard Unit Price 889,231 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Other
  • Other
    Option
  • Color
    TAN
  • Applicable Model
    OTW01Full Series
  • Trusco Code
    489-9130
  • Mass(g)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)