(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Pulsarlube® MSP (DC External Power Supply / General Purpose Grease Empty) MSP125/MAIN/VDC

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pulsarlube® MSP (DC External Power Supply / General Purpose Grease Empty)
Part Number: MSP125/MAIN/VDC

Standard Unit Price: 7,325,231 IDR Special Price 7,325,231 IDR
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Lubrication Period: Can be set to six modes, at 1/2, 1, 2, 3, 6, and 12 month intervals.
· Up to 8-way divisible
· Normal pressure of 30 kgf/cm[[^2]] (maximum pressure 60 kgf/cm[[^2]])
· Status of operation and oil supply can be checked using the LCD display.
· Piping distance during oil distribution: NLGI #1 grease 6 m, NLGI #2 grease 3 m
[Applications]
· For the maintenance of bearing parts (bearings, etc.).

Specifications of MSP125/MAIN/VDC

  • Type
    Grease Gun
  • Grease Capacity(g)
    125
  • Height x Width(mm)
    183×φ91
  • Trusco Code
    490-5946
  • Mass(g)
    860
  • Specifications
    Mounting Screw dimensions: 3/8 inches PT. Water-proof / dust-proof level: IP54. DC power specification: 12 V-24 V. Power BOX size: 85D x 49W x 32H. Power input part cord length: 1 m. Power output part cord length: 4.5 m. Product part cord length: 90 mm.

Please check the type/dimensions/specifications of the part MSP125/MAIN/VDC in the Pulsarlube® MSP (DC External Power Supply / General Purpose Grease Empty) series.

Products like this...

Part Number
MSP250/MAIN/VDC
MSP500/MAIN/VDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGrease Capacity
(g)
Height x Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

7,738,308 IDR

1 Piece(s) Quote 250230×φ230490-5954710-

8,555,231 IDR

1 Piece(s) Quote 500261×φ92490-59621003-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)