(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cherry Max Rivet 100° Flush Head, Oversized Diameter CR3253

Cherry Max Rivet 100° Flush Head, Oversized Diameter CR3253

Standard Unit Price:
270,770 IDR-
Days to Ship :
1 Day(s)

Basic Specifications

  • Flange diameter(Inch)
    0.375
  • Rivet diameter(Inch)
    3/16
  • Tensile Load(N)
    710
  • Pilot Hole Dia.(Inch)
    0.205~0.209
  • Specifications
    NAS standard : NAS9304E
  • Material
    Sleeve (Rivet part): Aluminum, Stem (Shaft): Stainless steel
  • Notes
    Product traceability is assured through lot number management.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Caulking Plate Thickness(Inch)

Refine by

  • 0.063~0.125
  • 0.188~0.250
  • Clear
Rivet Length(Inch)

Refine by

  • 0.265
  • 0.390
  • Clear
Shear Load(N)

Refine by

  • 1015
  • 1386
  • Clear
Trusco Code

Refine by

  • 490-7744
  • 490-7728
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
1 pc.
0.063~0.125
0.265
1015
490-7728
1 Day(s)
270,770 IDR

Minimum order quantity is 100.

Part Number : CR3253-6-02
Days to Ship 1 Day(s)
Standard Unit Price 270,770 IDR
Quantity 1 pc.

Specificationtitle

  • Caulking Plate Thickness(Inch)
    0.063~0.125
  • Rivet Length(Inch)
    0.265
  • Flange diameter(Inch)
    0.375
  • Rivet diameter(Inch)
    3/16
  • Shear Load(N)
    1015
  • Tensile Load(N)
    710
  • Trusco Code
    490-7728
  • Pilot Hole Dia.(Inch)
    0.205~0.209
  • Specifications
    NAS standard : NAS9304E
  • Material
    Sleeve (Rivet part): Aluminum, Stem (Shaft): Stainless steel
  • Notes
    Product traceability is assured through lot number management.
  • Mass(g)
    335
1 pc.
0.188~0.250
0.390
1386
490-7744
1 Day(s)
276,924 IDR

Minimum order quantity is 100.

Part Number : CR3253-6-04
Days to Ship 1 Day(s)
Standard Unit Price 276,924 IDR
Quantity 1 pc.

Specificationtitle

  • Caulking Plate Thickness(Inch)
    0.188~0.250
  • Rivet Length(Inch)
    0.390
  • Flange diameter(Inch)
    0.375
  • Rivet diameter(Inch)
    3/16
  • Shear Load(N)
    1386
  • Tensile Load(N)
    710
  • Trusco Code
    490-7744
  • Pilot Hole Dia.(Inch)
    0.205~0.209
  • Specifications
    NAS standard : NAS9304E
  • Material
    Sleeve (Rivet part): Aluminum, Stem (Shaft): Stainless steel
  • Notes
    Product traceability is assured through lot number management.
  • Mass(g)
    420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A highly reliable blind rivet that can be used as a replacement for solid rivets.

Usage

●Aviation, space equipment etc.

Specification

●Q'ty Per Pack(piece):100
●Flange Diameter(inch):0.375
●Rivet Diameter(inch):3/16
●Tensile Load(N):710
●Oversized Diameter

Materials

●Sleeve(rivet part): Aluminum 
●Stem(shaft): Stainless Steel

Warning

●The traceability of this commodity is managed by lot number.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)