(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Wagon Royal, Color: Red / Blue

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Wagon Royal, Color: Red / Blue

Standard Unit Price:
3,585,511 IDR-
Days to Ship :
9 Day(s) or more

An attractive tool wagon constructed using press integral molding. The top level is appropriate for organizing small items.

Basic Specifications

  • Color
    Red
  • Features
    · Integrated press formed tool wagon with a beautiful finish. · Upper shelf is suitable for sorting small items.
Part Number
Frontage(mm)

Refine by

  • 586
  • 654
  • Clear
Depth(mm)

Refine by

  • 320
  • 361
  • Clear
Height(mm)

Refine by

  • 833
  • 887
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
654
361
887
9 Day(s) or more
4,096,944 IDR

Part Number : TWR-2R
Days to Ship 9 Day(s) or more
Standard Unit Price 4,096,944 IDR

Specificationtitle

  • Frontage(mm)
    654
  • Depth(mm)
    361
  • Height(mm)
    887
  • Color
    Red
  • Features
    · Integrated press formed tool wagon with a beautiful finish. · Upper shelf is suitable for sorting small items.
586
320
833
9 Day(s) or more
3,585,511 IDR

Part Number : TWR-4R
Days to Ship 9 Day(s) or more
Standard Unit Price 3,585,511 IDR

Specificationtitle

  • Frontage(mm)
    586
  • Depth(mm)
    320
  • Height(mm)
    833
  • Color
    Red
  • Features
    · Integrated press formed tool wagon with a beautiful finish. · Upper shelf is suitable for sorting small items.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)