(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Wagon (With Foot Brake) H880 mm (W900 x D600 mm)

Super Wagon (With Foot Brake) H880 mm (W900 x D600 mm)

Standard Unit Price:
15,387,500 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· A large diameter caster which can carry heavy objects securely.
· Middle shelf: Stages can be adjusted with 50 mm pitch

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Uniform Load Resistance(kg)
    300
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1.2
  • Mass(kg)
    49
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • White
  • Green
  • Clear
Color Details

Refine by

  • Ivory
  • Clear
Caster

Refine by

  • ø125 mm Nylon Urethane Caster
  • ø125 mm Rubber Caster
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Green
-
ø125 mm Rubber Caster
11 Day(s) or more
15,387,500 IDR

Part Number : EGR-600BR
Days to Ship 11 Day(s) or more
Standard Unit Price 15,387,500 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Color
    Green
  • Color Details
    -
  • Caster
    ø125 mm Rubber Caster
  • Uniform Load Resistance(kg)
    300
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1.2
  • Mass(kg)
    49
1 unit
White
Ivory
ø125 mm Rubber Caster
11 Day(s) or more
15,387,500 IDR

Part Number : EGR-600BRI
Days to Ship 11 Day(s) or more
Standard Unit Price 15,387,500 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø125 mm Rubber Caster
  • Uniform Load Resistance(kg)
    300
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1.2
  • Mass(kg)
    49
1 unit
Green
-
ø125 mm Nylon Urethane Caster
11 Day(s) or more
15,716,944 IDR

Part Number : EGR-600BRNU
Days to Ship 11 Day(s) or more
Standard Unit Price 15,716,944 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Color
    Green
  • Color Details
    -
  • Caster
    ø125 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    300
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1.2
  • Mass(kg)
    49
1 unit
White
Ivory
ø125 mm Nylon Urethane Caster
11 Day(s) or more
15,716,944 IDR

Part Number : EGR-600BRNUI
Days to Ship 11 Day(s) or more
Standard Unit Price 15,716,944 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø125 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    300
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1.2
  • Mass(kg)
    49

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)