(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Wagon (with Foot Brake) H740 mm

Super Wagon (with Foot Brake) H740 mm

Standard Unit Price:
8,637,222 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Patent "butt-welding method" prevents wobbling and ensures sturdiness.
· Middle shelf: Stages can be adjusted with 50 mm pitch

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    740
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    25
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • White
  • Green
  • Clear
Color Details

Refine by

  • Ivory
  • Clear
Caster

Refine by

  • ø100 mm Nylon Urethane Caster
  • ø100 mm Rubber Caster
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Green
-
ø100 mm Rubber Caster
11 Day(s) or more
8,637,222 IDR

Part Number : EKR-207BR
Days to Ship 11 Day(s) or more
Standard Unit Price 8,637,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    740
  • Color
    Green
  • Color Details
    -
  • Caster
    ø100 mm Rubber Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    25
1 unit
White
Ivory
ø100 mm Rubber Caster
11 Day(s) or more
8,637,222 IDR

Part Number : EKR-207BRI
Days to Ship 11 Day(s) or more
Standard Unit Price 8,637,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    740
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø100 mm Rubber Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    25
1 unit
Green
-
ø100 mm Nylon Urethane Caster
11 Day(s) or more
9,212,222 IDR

Part Number : EKR-207BRNU
Days to Ship 11 Day(s) or more
Standard Unit Price 9,212,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    740
  • Color
    Green
  • Color Details
    -
  • Caster
    ø100 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    25
1 unit
White
Ivory
ø100 mm Nylon Urethane Caster
11 Day(s) or more
9,212,222 IDR

Part Number : EKR-207BRNUI
Days to Ship 11 Day(s) or more
Standard Unit Price 9,212,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    740
  • Color
    White
  • Color Details
    Ivory
  • Caster
    ø100 mm Nylon Urethane Caster
  • Uniform Load Resistance(kg)
    200
  • Specifications, type
    Two Casters With Stoppers
  • Shelf Board
    Middle shelf
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Shelf Panel Thickness(mm)
    1
  • Mass(kg)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)