(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ballpoint L-Wrench Sets (Black Oxide Finish), 15 Piece Set

Ballpoint L-Wrench Sets (Black Oxide Finish), 15 Piece Set

Standard Unit Price:
1,279,847 IDR
Days to Ship :
12 Day(s)

Full line metric set that even supports special size screws. 7 mm and 9 mm are also stored.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,279,847 IDR

Part Number : BLX15M
Days to Ship 12 Day(s)
Standard Unit Price 1,279,847 IDR

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.27 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Overall length (L dimension)(mm)
    74 ~ 180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    15 ~ 49
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing
  • Mass(g)
    662

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)