(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

External Threading, CoroThread 266, Shank Tool Bit

External Threading, CoroThread 266, Shank Tool Bit

[Features]A thread shank tool bit with very high rigidity. The iLock interface helps prevent the insert from moving around during threading operations, ensuing insert stability and accuracy for superior surface finish and repeatability. For outer diameter threading. For compact lathes.

Part Number

Configured Part Number is shown.

Part Number
266RFA161616S
266RFA-1212-16-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Type Selfishly Shank size With/Without Cutting Oil Hole With/without flat cutting blade Tip Size Tip tightening torque
(Nm)
Dimension B
(mm)
Dimension H
(mm)
Dimension L1
(mm)
iC Trusco Code l3
(mm)
f1
(mm)
Dimension H1
(mm)

5,106,154 IDR

1 Piece(s) Quote 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT)Right-hand16 Sq.NANA163161612541706-23.31616

3,116,822 IDR

1 Piece(s) 8 Day(s) or more -----------608-6977---

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)