(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning, Shank Tool Bit, T-Max P Wedge Clamp MTGNR/L

Outer-Diameter Turning, Shank Tool Bit, T-Max P Wedge Clamp MTGNR/L

[Features]
The number-one recommended turning tool for rough outer-diameter cutting and finishing. For use with negative inserts, and, as it features a center hole, it allows for speedy and accurate indexing.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

MTGNR3232P22M1

Part Number
MTGNR3232P22M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,106,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MTGNR3232P22M1 in the Outer-Diameter Turning, Shank Tool Bit, T-Max P Wedge Clamp MTGNR/L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)