(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDJNR/L

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDJNR/L

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

Part Number
DDJNL2020K1504
DDJNL2525M15
DDJNL2525M1504
DDJNL3225P1504
DDJNR2020K1504
DDJNR2525M15
DDJNR2525M1504
DDJNR3225P1504
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Specifications Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Gauge Chip

3,620,000 IDR

1 Piece(s) Quote Left-hand2020For Insert Thickness 4.76 mm (3/16 inch)2520125DNMG 15 04 08

3,813,846 IDR

1 Piece(s) Quote Left-hand2525-3225150DNMG 15 06 08

3,813,846 IDR

1 Piece(s) Quote Left-hand2525For Insert Thickness 4.76 mm (3/16 inch)3225150DNMG 15 04 08

4,201,538 IDR

1 Piece(s) Quote Left-hand3225For Insert Thickness 4.76 mm (3/16 inch)3232170DNMG 15 04 08

3,620,000 IDR

1 Piece(s) Quote Right-hand2020For Insert Thickness 4.76 mm (3/16 inch)2520125DNMG 15 04 08

3,813,846 IDR

1 Piece(s) Quote Right-hand2525-3225150DNMG 15 06 08

3,813,846 IDR

1 Piece(s) 12 Day(s) Right-hand2525For Insert Thickness 4.76 mm (3/16 inch)3225150DNMG 15 04 08

4,201,538 IDR

1 Piece(s) Quote Right-hand3225For Insert Thickness 4.76 mm (3/16 inch)3232170DNMG 15 04 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -7
Lead Angle(°) -3 Cutting Angle(°) 93 Clearance angle(°) 0
Dimension L3(mm) 39.4 Tip Size 15 Torque(Nm) 3.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)