(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hybrid Pliers (with Screwdriver Handle)

Hybrid Pliers (with Screwdriver Handle)

Standard Unit Price:
519,846 IDR
Days to Ship :
1 Day(s)

It firmly grips small to large pipes and bolts. This one item supports multiple applications. With convenient screwdriver.

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    225
  • Mass(g)
    280
  • Head Thickness (T)(mm)
    9
  • Depth(mm)
    50
  • Features
    The six-step opening of the pipe was designed to have unequal pitch that conforms to pipe standards and have a handle opening that is not proportional to the size of the opening which makes it easy to repeatedly exert force upon. The attached screwdriver easily tightens and removes screws and can even be used as a crowbar. Compatible with nuts with sides of up to 41 mm (M27), pipes and bars of up to φ50 mm, and bolts of up to 3/8.
  • Target
    Bolts/Nuts, Pipes / Round Bars, Stud Bolts
  • Application
    For plumbing work such as with pipes. For work in wet areas such as water faucets. For tightening and removing bolts and nuts. For twisting, bending, and stretching wire.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
519,846 IDR

Part Number : UU4150D
Days to Ship 1 Day(s)
Standard Unit Price 519,846 IDR

Specificationtitle

  • Maximum Opening(mm)
    43
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    225
  • Mass(g)
    280
  • Head Thickness (T)(mm)
    9
  • Depth(mm)
    50
  • Features
    The six-step opening of the pipe was designed to have unequal pitch that conforms to pipe standards and have a handle opening that is not proportional to the size of the opening which makes it easy to repeatedly exert force upon. The attached screwdriver easily tightens and removes screws and can even be used as a crowbar. Compatible with nuts with sides of up to 41 mm (M27), pipes and bars of up to φ50 mm, and bolts of up to 3/8.
  • Target
    Bolts/Nuts, Pipes / Round Bars, Stud Bolts
  • Application
    For plumbing work such as with pipes. For work in wet areas such as water faucets. For tightening and removing bolts and nuts. For twisting, bending, and stretching wire.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Unequal pitch according to the pipe standard is adopted as six stages opening.
●With screwdriver, it is convenient for using as screw tightening, removing, bar.
●Approx. 30% lighter than our existing items.

Usage

●For pipework.
●For water work such as water tap and the like.

Specification

●Max Opening(mm):43
●Total Length(mm):228
●Adjustment(stage):6
●SPQ(piece):6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)