(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Impact Universal Joint (Pin 12.7 mm)

Impact Universal Joint (Pin 12.7 mm)

Standard Unit Price:
969,231 IDR
Days to Ship :
8 Day(s) or more

A universal joint for impact with a swivel angle 30°.

[Features]
· With O-ring and pin.
· Insertion angle 12.7 mm (1/2″)

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    74
  • Weight(g)
    210
  • Characteristics
    With O-ring Pin

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
969,231 IDR

Part Number : PUN-4
Days to Ship 8 Day(s) or more
Standard Unit Price 969,231 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    74
  • Weight(g)
    210
  • Characteristics
    With O-ring Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)