(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DG Holder

DG Holder

[Features]
· By tightening the knob in the center part, 3 joints are toughly locked.
· As fine adjustment screws are located right above the magnet and on the end of the arm, fine adjustment is possible in any two directions.

PDF

Part Number

Configured Part Number is shown.

DG6160

 
Part Number
DG6160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,572,758 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Magnet Stand (Arm Type) Mounting of measuring device 6mm/8mm/3/8 inch hole with dovetail groove Dovetail Groove Y/N Included
Main pillar(mm) 110 Post(mm) 101 Adsorption Power(N) 800
Mounting Screw M8 x 1.25 Magnet width(mm) 50 Magnet Depth(mm) 60
Magnet Height(mm) 55 Trusco Code 484-1174 Weight(g) 1400

Please check the type/dimensions/specifications of the part DG6160 in the DG Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)