(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
PU-KING (PU-KING) K-17-BG-L

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PU-KING (PU-KING)
Part Number: K-17-BG-L

Standard Unit Price: 138,569 IDR Special Price 138,569 IDR
Quantity: 1 Pair
Days to Ship: 24 Day(s) or more

[Features]
· Uses a stretchy material for the webbing and knuckle joints
· Completely New Fit Available
· The palm of the hand and the fingertips have an authentic (pigskin) pad for reinforcing and increasing durability.
[Applications]
· Interior work
· Civil engineering and construction work
· For the delivery business

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    L
  • Size Details(cm)
    Total length: 22; Middle finger length: 8.5; Palm perimeter :20
  • Color
    Black x Gray
  • Material
    Back Side: Polyester, Palm Side: Polyurethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)