(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PP Strong Rope

Click this image to zoom it.

Move the mouse over the image to zoom

PP Strong Rope

Standard Unit Price:
310,000 IDR
Days to Ship :
10 Day(s) or more

[Features]·Heavy-duty PP rope for general packaging, packing, agricultural products, etc. ·Available in widths of 100 mm and 300 mm.

Basic Specifications

  • Material
    Polypropylene (PP)
  • Material Details
    100% polypropylene
  • Size(mm)
    Width: 300
  • JAN code
    4905663222225
  • Quantity
    1 roll
Part Number
Quantity

Refine by

  • 1 roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 roll
10 Day(s) or more
310,000 IDR

Part Number : HR-102
Days to Ship 10 Day(s) or more
Standard Unit Price 310,000 IDR
Quantity 1 roll

Specificationtitle

  • Material
    Polypropylene (PP)
  • Material Details
    100% polypropylene
  • Size(mm)
    Width: 300
  • JAN code
    4905663222225

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)