(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Transparent Cloth tape No.781 N781-50-50-HCL-PACK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Transparent Cloth tape No.781
Part Number: N781-50-50-HCL-PACK

Standard Unit Price: 3,223,249 IDR Special Price 3,223,249 IDR
Quantity: 1 Box (30 Rolls)
Days to Ship: 11 Day(s) or more

Translucent, so designs/text on the box underneath can be seen. The special cloth is not only easy to cut by hand and highly workable, but also securely affixes to packaging. It also works very well in low temperatures, making it suitable for outside applications in cold places, or in cold storage areas.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.145
  • Color Detail
    Semi-Transparent
  • Adhesive Strength
    1.7N/10mm(173g/10mm)
  • Tensile Strength
    72N/10mm(7.3kg/10mm)
  • Tack
    Ball NO.19
  • Spread out
    2N/10mm(204g/10mm)
  • Retention Force(mm)
    0.2
  • Specifications
    Medium/Light Packing, Hand-cuttable, Non Slip, Writable, Stackable, Low Temperature, Waterproof
  • Base Material Thickness(mm)
    0.115
  • Elongation
    16%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)