(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn SL 570 Type Cutting Head, CoroTurn 107 Screw Clamp 570-SVLBR/L

CoroTurn SL 570 Type Cutting Head, CoroTurn 107 Screw Clamp 570-SVLBR/L

[Features]
An interchangeable-head-type cutting head for inner-diameter turning.
The low cutting resistance ensures stable machining operations.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

570-SVLBR-40-16

Part Number
570-SVLBR-40-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,733,846 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Minimum Machining Diameter 50 Application Internal Diameter / Inner diameter profiling
Selfishly Right-hand Clamp Shape Screw Clamp Overall Length 32
Shank diameter 40 Lubrication Hole Y/N Available Torque(Nm) 3
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Dimensions f1(mm) 27
Tip Size(mm) 16 Rake angle γ(°) 0 Blade Inclination Angle λs(°) -6°
Gauge Chip VBMT 160408/ VCMT 160408

Please check the type/dimensions/specifications of the part 570-SVLBR-40-16 in the CoroTurn SL 570 Type Cutting Head, CoroTurn 107 Screw Clamp 570-SVLBR/L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)