(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylindrical Shank to CoroTurn® SL Damped Adaptor 570-3C-40

Part Number

Configured Part Number is shown.

Part Number
5703C5051840
5703C6062840
5703C6080840
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Details Type Weight
(kg)
Dimensions lTh
(mm)
Dimensions Dth
(mm)
Dimensions f21
(mm)
Dimensions l4
(mm)

69,487,692 IDR

1 Piece(s) 12 Day(s) 6051850350Short Type7.323G1/2"5165

82,738,462 IDR

1 Piece(s) Quote 7262860420Short Type12.728G3/4"10200

144,792,308 IDR

1 Piece(s) Quote 7280860600Long Type16.528G3/4"10250

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Anti-Vibration Boring Bit, Round Shank
Coupling Size(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)