(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylindrical Shank to CoroTurn® SL Adaptor 570-2C......-40 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
5702C5036840
5702C6046840
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Overall Length Shank diameter Protrusion length (L/D) Dimension H
(mm)
Weight
(kg)
Dimensions f21
(mm)

29,378,462 IDR

1 Piece(s) Quote 6036850200475.15

33,289,231 IDR

1 Piece(s) Quote 7246860240579.210

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Boring Bit with Cylindrical Flat Face
Details Type Front Reduction Type Coupling Size(mm) 40 Dimensions lTh(mm) 23
Dimensions Dth(mm) G1/2"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)