(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn SL 570 Type Cutting Head, CoroTurn 111 Screw Clamp 570-STFPR/L

CoroTurn SL 570 Type Cutting Head, CoroTurn 111 Screw Clamp 570-STFPR/L

[Features]
An interchangeable-head-type cutting head for inner-diameter turning.
The low cutting resistance ensures stable machining operations.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

Part Number
570-STFPL-25-11
570STFPL1611
570STFPL2011
570STFPR1611
570STFPR2011
570STFPR2511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Dimensions f1
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

9,444,615 IDR

1 Piece(s) Quote 32Left-hand25172TPMT 110304

8,855,385 IDR

1 Piece(s) Quote 20Left-hand1611-1TPMT 11 03 04

9,275,385 IDR

1 Piece(s) Quote 25Left-hand20130TPMT 11 03 04

8,855,385 IDR

1 Piece(s) Quote 20Right-hand1611-1TPMT 11 03 04

9,275,385 IDR

1 Piece(s) Quote 25Right-hand20130TPMT 11 03 04

9,695,385 IDR

1 Piece(s) Quote 32Right-hand2517-1TPMT 11 03 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Overall Length 20 Clearance angle 11° Lubrication Hole Y/N Available
Torque(Nm) 0.9 Cutting Angle(°) 91 Tool Lead Angle(°) -1
Dimension L1(mm) 20 mm Tip Size(mm) 11 Rake angle γ(°) 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)