(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max® P Boring Bar for Turning A...-DDUNR/L

Part Number

Configured Part Number is shown.

Part Number
A25TDDUNL11
A25TDDUNR11
A32TDDUNL11
A32TDDUNR11
A40TDDUNL15
A40TDDUNR15
A50UDDUNL15
A50UDDUNR15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

9,986,154 IDR

1 Piece(s) Quote 32Left-hand3002537.5 ~ 1001.717231128-12DNMG 11 04 08

9,986,154 IDR

1 Piece(s) Quote 32Right-hand3002537.5 ~ 1001.717231128-12DNMG 11 04 08

10,440,000 IDR

1 Piece(s) Quote 40Left-hand3003248 ~ 1281.722301130-10DNMG 11 04 08

10,440,000 IDR

1 Piece(s) Quote 40Right-hand3003248 ~ 1281.722301130-10DNMG 11 04 08

11,635,385 IDR

1 Piece(s) Quote 50Left-hand3004060 ~ 1603.927371536-11DNMG 15 06 08

11,635,385 IDR

1 Piece(s) Quote 50Right-hand3004060 ~ 1603.927371536-11DNMG 15 06 08

14,155,385 IDR

1 Piece(s) Quote 63Left-hand3505075 ~ 2003.935471539-8DNMG 15 06 08

14,155,385 IDR

1 Piece(s) 12 Day(s) 63Right-hand3505075 ~ 2003.935471539-8DNMG 15 06 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Cable clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn RC Double Clamp with Cylindrical Flat Face
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Rake angle γ(°) -6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)