(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...SVUCR/L-E

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...SVUCR/L-E

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

Part Number
A16R-SVUCR11-E
A16RSVUCL11E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Gauge Chip

4,490,769 IDR

1 Piece(s) Quote Right-handVCMT 110304

4,621,538 IDR

1 Piece(s) Quote Left-handVCMT 11 03 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Minimum Machining Diameter 22 Application Internal Diameter / Inner diameter profiling
Clamp Shape Screw Clamp Overall Length 200 Clearance angle
Shank diameter 16 Protrusion length (L/D) 24 ~ 64 Lubrication Hole Y/N Available
Specifications CoroTurn 107 Screw Clamp with Cylindrical Flat Face Details Type Steel Shank Torque(Nm) 0.9
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Dimensions f1(mm) 13
Dimension H(mm) 15 Tip Size(mm) 11 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)