(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

Part Number
A10KSDUCL07
A10KSDUCR07
A12M-SDUCR07
A12MSDUCL07
A16RSDUCL07
A16RSDUCR07
A20SSDUCL11
A20SSDUCR11
A25TSDUCL11
A25TSDUCR11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

4,556,923 IDR

1 Piece(s) Quote 13Left-hand1251015 ~ 400.9797-9DCMT 07 02 04

4,556,923 IDR

1 Piece(s) Quote 13Right-hand1251024 ~ 640.9797-9DCMT 07 02 04

4,656,923 IDR

1 Piece(s) Quote 16Right-hand1501230 ~ 800.99117-7DCMT 07 02 04

4,556,923 IDR

1 Piece(s) Quote 16Left-hand1501218 ~ 480.99117-6DCMT 07 02 04

4,556,923 IDR

1 Piece(s) Quote 20Left-hand2001648 ~ 1280.911157-4DCMT 07 02 04

4,556,923 IDR

1 Piece(s) Quote 20Right-hand2001637.5 ~ 1000.911157-4DCMT 07 02 04

5,590,769 IDR

1 Piece(s) Quote 25Left-hand2502030 ~ 803131811-6DCMT 11 T3 08

5,590,769 IDR

1 Piece(s) Quote 25Right-hand2502030 ~ 803131811-6DCMT 11 T3 08

6,432,308 IDR

1 Piece(s) Quote 32Left-hand3002537.5 ~ 1003172311-3DCMT 11 T3 08

6,432,308 IDR

1 Piece(s) 12 Day(s) 32Right-hand3002518 ~ 483172311-3DCMT 11 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn 107 Screw Clamp with Cylindrical Flat Face
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Rake angle γ(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)